Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SPAX
Description
Angle bracket, asymmetric with rib reinforcement SXABR - Hot-dip galvanised sheet metal
Bill of material
SXABR170(300)
SPAX number
SXABR170
Level of Details
Height
170 mm
Length
110 mm
Width
95 mm
Thickness
3 mm
Ø 5
53 mm
Ø 13
9 mm
Packaging units/weight per PU
13.91 kg
VPE
25
Packaging units/number of PUs per pallet
60
EAN code for single product
4003530263507
EAN code for packaging unit
4003530266195
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices