Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SPAX
Description
Angle bracket SXAF - Hot-dip galvanised sheet metal
Bill of material
SXAF65(300)
SPAX number
SXAF65
Level of Details
Height
65 mm
Length
65 mm
Width
90 mm
Thickness
2 mm
Ø 5
16 mm
Packaging units/weight per PU
16.10 kg
Packaging units/contents per PU unit
100
Packaging units/number of PUs per pallet
40
EAN code for single product
4003530263316
EAN code for packaging unit
4003530266003
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices