Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SPAX
Description
Angle bracket SXAKR9015 - Hot-dip galvanised sheet metal
Bill of material
SXAKR9015(300)
SPAX number
SXAKR9015
Level of Details
Height
95 mm
Length
85 mm
Width
65 mm
Thickness
2 mm
Ø 5
19 mm
Ø 13
1 mm
Packaging units/weight per PU
12.10 kg
Packaging units/contents per PU unit
100
Packaging units/number of PUs per pallet
40
EAN code for single product
4003530263590
EAN code for packaging unit
4003530266287
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices