Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SPAX
Description
Angle bracket with round hole SXAKR - Hot-dip galvanised sheet metal
Bill of material
SXAKR135X3(300)
SPAX number
Level of Details
Height
mm
Length
mm
Width
65 mm
Thickness
mm
Ø 5
mm
Ø 13,5
mm
Ø 5 L
2 mm
Ø 11 L
1 mm
Ø 13.5 L
1 mm
Packaging units/weight per PU
kg
Packaging units/contents per PU unit
25
Packaging units/number of PUs per pallet
EAN code for single product
EAN code for packaging unit
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices