Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SPAX
Description
Combi joist hanger, 2-part SXJHK2P - Hot-dip galvanised sheet metal
Bill of material
SXJHK2P25160(300)
SPAX number
SXJHK2P25160
Level of Details
Width
25 mm
Height
160 mm
Length
80 mm
Thickness
2 mm
Number of holes in the headers to main beam, dia. 5
26 mm
Number of holes in the headers to secondary beam, dia. 5
12 mm
Number of holes in the headers to main beam, dia. 11
4 mm
Packaging units/weight per PU
10.50 kg
Packaging units/contents per PU pair
25
Packaging units/number per PU unit
50
Packaging units/number of PUs per pallet
54
EAN code for single product
4003530261817
EAN code for packaging unit
4003530264504
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices