Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 5
Company
SPAX
Description
Concealed beam hanger, wood to wood SXHC - 2-part aluminium connector with dovetail guide and safety catch
Bill of material
SXHC85_(300)
SPAX number
SXHC85
Level of Details
300
200
Height
85
mm
Width
40
mm
Length
16 mm
Ø 5/number of holes
9
mm
Ø 4/number of holes
5
mm
Packaging units/weight per PU
3.08
kg
Packaging units/contents per PU unit
25
Packaging units/number of PUs per pallet
96
EAN code for single product
4003530263231
EAN code for packaging unit
4003530265921
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices