Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SPAX
Description
Concrete screw - Countersunk head
Bill of material
1741010800605350
material
Galvanized steel
Level of Detail
SPAX Designation
SX-BS-SK 8x60 - 10/-
u
SPAX Art. Nr.
1741010800605
u
EAN-Code
4003530270659
u
Content per VPE
100
u
Stück
Drilling diameter
8.0
u
mm
Screw Length
60
u
mm
Borehole depth
70
u
mm
Through hole
12
u
mm
Drive
T 45
u
Maximum installation torque Timp, max.
900
u
Nm
ETA-20/0859
x
ETA-20/0884
x
Fire resistance
F30 - F120
nominelle Verankerungstiefe nach ETA-20/0859 hnom,1 standard
70
u
mm
nominelle Verankerungstiefe nach ETA-20/0859 hnom,2 reduziert
50
u
mm
Stärke Anbauteil nach ETA-20/0859 tfix,1
-
u
mm
Stärke Anbauteil nach ETA-20/0859 tfix,2
10
u
mm
nominal embedment depth according to ETA / 0884 hnom, 1 standard
70
u
mm
nominal embedment depth according to ETA / 0884hnom, 2 reduced
50
u
mm
Thickness of attachment according to ETA-20/0884 tfix, 1
-
u
mm
Thickness of attachment according to ETA-20/0884 tfix, 2
10
u
mm
Seismic C1
-
u
Seismic C2
-
u
approved for mounting sprinkler systems
x
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices