Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
SPAX
Description
Concrete screw - Hexagon head
Bill of material
1701011000755350
material
Galvanized steel
Level of Detail
SPAX Designation
SX-BS-HS 10x75 - 20/-
u
SPAX Art. Nr.
1701011000755
u
EAN-Code
4003530270451
u
Content per VPE
50
u
Stück
Drilling diameter
10.0
u
mm
Screw Length
75
u
mm
Borehole depth
85
u
mm
Through hole
14
u
mm
Drive
SW 15
u
Maximum installation torque Timp, max.
950
u
Nm
ETA-20/0859
x
u
ETA-20/0884
x
u
Fire resistance
F30 - F120
nominelle Verankerungstiefe nach ETA-20/0859 hnom,1 standard
85
u
mm
nominelle Verankerungstiefe nach ETA-20/0859 hnom,2 reduziert
55
u
mm
Stärke Anbauteil nach ETA-20/0859 tfix,1
-
u
mm
Stärke Anbauteil nach ETA-20/0859 tfix,2
20
u
mm
nominal embedment depth according to ETA / 0884 hnom, 1 standard
85
u
mm
nominal embedment depth according to ETA / 0884hnom, 2 reduced
55
u
mm
Thickness of attachment according to ETA-20/0884 tfix, 1
-
u
mm
Thickness of attachment according to ETA-20/0884 tfix, 2
20
u
mm
Seismic C1
-
u
Seismic C2
-
u
approved for mounting sprinkler systems
x
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices