Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SPAX
Description
Concrete screw - M8 external thread
Bill of material
1751010600355350
material
Galvanized steel
Level of Detail
SPAX Designation
SX-BS-AG 6x35 - M8
u
SPAX Art. Nr.
1751010600355
u
EAN-Code
4003530270826
u
Content per VPE
100 Stück
Drilling diameter
6.0 mm
Screw Length
35
u
mm
Borehole depth
45
u
mm
Through hole
- mm
Drive
E7
Maximum installation torque Timp, max.
400 Nm
ETA-20/0859
-
u
ETA-20/0884
x
Fire resistance
F30 - F120
nominelle Verankerungstiefe nach ETA-20/0859 hnom,1 standard
-
u
mm
nominelle Verankerungstiefe nach ETA-20/0859 hnom,2 reduziert
-
u
mm
Stärke Anbauteil nach ETA-20/0859 tfix,1
- mm
Stärke Anbauteil nach ETA-20/0859 tfix,2
-
u
mm
nominal embedment depth according to ETA / 0884 hnom, 1 standard
55 mm
nominal embedment depth according to ETA / 0884hnom, 2 reduced
35 mm
Thickness of attachment according to ETA-20/0884 tfix, 1
- mm
Thickness of attachment according to ETA-20/0884 tfix, 2
-
u
mm
Seismic C1
-
Seismic C2
-
approved for mounting sprinkler systems
x
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices