Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SPAX
Description
Concrete screw - Panhead
Bill of material
1721010500405350
material
Galvanized steel
Level of Detail
SPAX Designation
SX-BS-RK 5x40 - 15/-
u
SPAX Art. Nr.
1721010500405
u
EAN-Code
4003530270741
u
Content per VPE
100 Stück
Drilling diameter
5.0
u
mm
Screw Length
40
u
mm
Borehole depth
50
u
mm
Through hole
7
u
mm
Drive
T 30
Maximum installation torque Timp, max.
200
u
Nm
ETA-20/0859
-
u
ETA-20/0884
x
Fire resistance
F30 - F120
nominelle Verankerungstiefe nach ETA-20/0859 hnom,1 standard
-
u
mm
nominelle Verankerungstiefe nach ETA-20/0859 hnom,2 reduziert
-
u
mm
Stärke Anbauteil nach ETA-20/0859 tfix,1
-
u
mm
Stärke Anbauteil nach ETA-20/0859 tfix,2
-
u
mm
nominal embedment depth according to ETA / 0884 hnom, 1 standard
40
u
mm
nominal embedment depth according to ETA / 0884hnom, 2 reduced
25
u
mm
Thickness of attachment according to ETA-20/0884 tfix, 1
-
u
mm
Thickness of attachment according to ETA-20/0884 tfix, 2
15
u
mm
Seismic C1
-
u
Seismic C2
-
approved for mounting sprinkler systems
x
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices