Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SPAX
Description
Druckplatte SXBP5018 - für Zuganker SXHT
Bill of material
SXBP5018(300)
SPAX number
SXBP5018
Level of Details
Length
56 mm
Width
50 mm
Thickness
10 mm
Ø
18 mm
Packaging units/weight per PU
2.30 kg
Packaging units/contents per PU unit
10
Packaging units/number of PUs per pallet
96
EAN code for single product
4003530263811
EAN code for packaging unit
4003530266508
Height
EAN code for single product
EAN code for packaging unit
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices