Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SPAX
Description
Druckplatte Vario SXBP - für Zuganker Vario
Bill of material
SXBP114
SPAX number
Level of Details
Length
114 mm
Width
55 mm
Thickness
20 mm
LL
mm
Packaging units/weight per PU
8.61 kg
Packaging units/contents per PU unit
10
Packaging units/number of PUs per pallet
-
EAN code for single product
EAN code for packaging unit
Height
EAN code for single product
EAN code for packaging unit
V
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices