Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SPAX
Description
Hinge connector, 2-part SXGER - Hot-dip galvanised sheet metal
Bill of material
SXGER200_(300)
SPAX number
Level of Details
Height
mm
Width
220 mm
Length
20 mm
Thickness
2 mm
Ø 5
mm
Packaging units/weight per PU
kg
Packaging units/contents per PU unit
Packaging units/number of PUs per pallet
12
EAN code for single product
EAN code for packaging unit
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices