Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SPAX
Description
Hold down SXHT - Zinc-plated
Bill of material
SXHT340
SPAX number
Level of Details
Bearing plate
Height
mm
Length
63 mm
Width
60 mm
Thickness
3 mm
Ø 5
mm
Ø 17
1 mm
Packaging units/weight per PU
kg
Packaging units/contents per PU unit
10
Packaging units/number of PUs per pallet
24
EAN code for single product
EAN code for packaging unit
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices