Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SPAX
Description
Joist hanger SXJH - Hot-dip galvanised sheet metal
Bill of material
SXJH160160(300)
SPAX number
Level of Details
Width
mm
Height
mm
Length
61 mm
Thickness
2 mm
Number of holes in the headers to main beam, dia. 5
mm
Number of holes in the headers to secondary beam, dia. 5
mm
Packaging units/weight per PU
kg
Packaging units/contents per PU unit
Packaging units/number of PUs per pallet
24
EAN code for single product
EAN code for packaging unit
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices