Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
SPAX
Description
Purlin cleat SXKN - Hot-dip galvanised sheet metal
Bill of material
SXKN130_(300)
SPAX number
SXKN130
Level of Detail
300
200
Height
130
mm
Length
130
mm
Width
75
mm
Dimensions
108
mm
Thickness
2 mm
Ø 5
20
mm
Packaging units/weight
16.40
Packaging units/contents
40
Packaging units/quantity
30
EAN code for single product
4003530261992
EAN code for packaging unit
4003530264689
Previews
Location of catalog vendor
Select a country to see the local offices