Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SPAX
Description
Mounting bracket SXAD - Hot-dip galvanised sheet metal
Bill of material
SXADLL9610(300)
SPAX number
Level of Details
Type
Height
90 mm
Length
60 mm
Width
60 mm
Thickness
2 mm
Ø 5
mm
LL
mm
LL
mm
Packaging units/weight per PU
kg
Packaging units/contents per PU unit
100
Packaging units/number of PUs per pallet
48
EAN code for single product
EAN code for packaging unit
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices