Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SPAX
Description
T-beam anchor SXHE - Hot-dip galvanised sheet metal
Bill of material
SXHE160(300)
SPAX number
Level of Details
Length
mm
Width
50 mm
Thickness
3 mm
Ø 5
mm
Ø 5
mm
Packaging units/weight per PU
kg
Packaging units/contents per PU
100 kg
Packaging units/number of PUs per pallet
EAN code for single product
EAN code for packaging unit
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices