Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SPAX
Description
timber construction screw - full thread, washer head, T-STAR plus, 4CUT, WIROX, diameter Ø 8 mm
Bill of material
0251720800505
IDNR
0251720800505
BEZ
Holzbauschraube, Vollgewinde, Tellerkopf, T-STAR plus, 4CUT, WIROX, Durchmesser Ø 8 mm
GR
8x50
Level of Detail
Internationale Produkt ID
4003530182358
BIT
T40
cylindrical head
8 mm
drive
T-STAR plus
Head diameter
20 mm
Length
50 mm
material
Stahl
head shape
Tellerkopf
surface
WIROX
thread
Vollgewinde
thread length
46 mm
point
4CUT
Flat countersunk
CC BY-ND 4.0 (Supplier: SPAX International GmbH & Co. KG / CAD Data: CADENAS GmbH)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices