Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SPAX
Description
Truss clip, concrete SXTCC - Hot-dip galvanised sheet metal
Bill of material
SXTCC60(300)
SPAX number
Level of Details
Width
mm
Dimensions
mm
Length
170 mm
Thickness
2 mm
Ø 5
8 mm
Ø 17
2 mm
Packaging units/weight per PU
kg
Packaging units/contents per PU unit
15
Packaging units/number of PUs per pallet
24
EAN code for single product
EAN code for packaging unit
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices