Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SPAX
Description
Vario hold down SXHDL - Hot-dip galvanised sheet metal
Bill of material
SXHDL240
SPAX number
Level of Details
Bearing plate
Height
mm
Length
120 mm
Width
55 mm
Thickness
2 mm
Ø 5
mm
LL
2 (18x26) mm
Packaging units/weight per PU
kg
Packaging units/contents per PU unit
50
Packaging units/number of PUs per pallet
EAN code for single product
EAN code for packaging unit
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices