Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SPAX
Description
HI.FORCE, full thread, washer head, T-STAR plus, 4CUT, stainless steel A2, diameter Ø 6 mm - HI.FORCE, full thread, washer head, T-STAR plus, 4CUT, stainless steel A2, diameter Ø 6 mm
Bill of material
0257000600605
IDNR
Level of Detail
Internationale Produkt ID
BIT
T30
cylindrical head
6 mm
drive
T-STAR plus
Head diameter
13.6 mm
Length
mm
material
Edelstahl Rostfrei A2
head shape
Tellerkopf
surface
Blank
thread
Vollgewinde
thread length
mm
point
4CUT
Flat countersunk
CC BY-ND 4.0 (Supplier: SPAX International GmbH & Co. KG / CAD Data: CADENAS GmbH)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices