Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SPAX
Description
timber construction screw - full thread, cylindrical head, T-STAR plus, CUT point, WIROX, diameter Ø 8 mm
Bill of material
1221010802205
IDNR
BEZ
Holzbauschraube, Vollgewinde, Zylinderkopf, T-STAR plus, CUT-Spitze, WIROX, Durchmesser Ø 8 mm
GR
Level of Detail
Internationale Produkt ID
BIT
T40
cylindrical head
8 mm
drive
T-STAR plus
Head diameter
10 mm
Length
mm
material
Stahl
head shape
Zylinderkopf
surface
WIROX
thread
Vollgewinde
GEWINDELAENGE
mm
point
CUT
Flat countersunk
CC BY-ND 4.0 (Supplier: SPAX International GmbH & Co. KG / CAD Data: CADENAS GmbH)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices